IESNA:LM-63-2002
[TEST]P939640
[MORE]TEST IS SCALED FROM IESNA LM-79-08 TEST DATA (G2-2405-108-1)
[TESTLAB]INNOVATION CENTER
[ISSUEDATE]1/21/2025
[MANUFAC] COOPER LIGHTING SOLUTIONS - McGRAW-EDISON
[LUMCAT]GALN-SB2B-830-U-5WQ
[LUMINAIRE]GALLEON AREA AND ROADWAY HIGH DENSITY LED LUMINAIRE
[MORE](2) 80 CRI, 3000K, 450mA LIGHTSQUARES WITH 26 LEDS EACH AND TYPE V WIDE OPTICS
[_DRIVER]ELECTRONIC DRIVER
[_LIFETIME_TM21_2011] 150000
[_LIFETIME PERCENTAGE] L70(25000)
[_SEARCH_SOURCETYPE] LED
[_SEARCH_CRI] 80
[_SEARCH_COLORTEMP] 3000K
[_SEARCH_APPLICATION] Outdoor, Architectural, Area, Automotive, Commercial, Educational, Facade, Government, Healthcare, Hospitality, Hotel, Industrial, Landscape, Library, Office, Parking, Parks, 
[MORE] Retail, Roadway, Sidewalk, Site, Street, Substation, Security, Corrosion Resistant, Vandal Resistant, Wet Location
[_SEARCH_MOUNTING] Arm, Pole
[_ABSOLUTE]DATA SHOWN IS ABSOLUTE FOR THE SAMPLE PROVIDED
[MORE]ABSOLUTE PHOTOMETRY IS BASED ON CALIBRATION FACTORS
[MORE]CREATED USING LAB LUMEN STANDARDS IN GONIOPHOTOMETER
[MORE]WITH TEST DISTANCE OF 28.75 FEET
[_ABSOLUTELUMENS]10235
TILT=NONE
52 -1 1 37 11 1 1 0.5 1 0
1 1 73.9
0 2.5 5 7.5 10 12.5 15 17.5 20 22.5
25 27.5 30 32.5 35 37.5 40 42.5 45 47.5
50 52.5 55 57.5 60 62.5 65 67.5 70 72.5
75 77.5 80 82.5 85 87.5 90
0 5 15 25 35 45 55 65 75 85
90
933.6 927.8 915.6 904.9 902.3 903.3 906.5 912.4 917.7 919.3
919.8 927.8 944.3 971.4 1016.6 1080.5 1158.1 1251.8 1371.5 1514
1675.8 1873.7 2113.6 2386.5 2680.2 2995.6 3298.3 3439.3 3232.9 2498.2
1359.2 383.6 117.6 69.7 39.9 16.5 0
933.6 930.4 917.7 907 904.4 904.9 908.1 914 918.7 920.3
921.4 929.9 945.9 974.6 1018.8 1083.1 1161.9 1256 1378.9 1521.5
1688.5 1892.3 2141.8 2408.8 2707.8 3031.3 3327.6 3455.3 3200.4 2442.4
1295.9 359.6 113.8 63.8 37.2 14.9 0
933.6 929.4 917.1 906 901.2 901.7 903.3 906.5 908.6 910.8
914 923 940 967.2 1011.8 1070.9 1146.4 1235.8 1351.2 1492.2
1668.3 1888.6 2147.1 2434.4 2732.3 3048.3 3346.7 3502.1 3313.2 2638.1
1566.2 577.7 154.3 76.6 45.2 17.6 0
933.6 927.3 915.6 903.3 896.9 895.3 896.4 896.9 896.9 900.7
906 916.1 933.1 959.7 998 1054.4 1129.4 1220.9 1336.4 1476.8
1667.2 1894.9 2185.4 2512.6 2847.7 3176.5 3483.5 3656.9 3561.1 3062.1
2102.4 1017.2 306.4 111.7 54.3 17 0
933.6 927.3 916.1 903.3 895.3 893.7 894.8 894.8 894.8 899.1
908.6 917.7 932 954.9 989.5 1041.6 1117.2 1211.3 1327.3 1475.2
1670.4 1930.6 2266.3 2663.7 3072.2 3438.2 3733.5 3920.7 3943.1 3687.7
2940.8 1768.9 751.2 191.5 64.4 14.9 0
933.6 925.7 914.5 901.7 893.2 891.6 893.2 895.3 895.3 899.6
909.7 917.1 928.3 952.8 989.5 1041.6 1115 1211.3 1329.4 1485.3
1689.1 1968.9 2344.5 2802.5 3267.5 3671.2 3967 4187.3 4322.4 4236.2
3671.8 2578 1234.7 387.8 82.5 19.2 0
933.6 927.3 915.6 902.3 893.7 891.6 892.7 894.8 894.8 899.1
908.6 918.7 933.1 956.5 992.7 1045.9 1120.4 1214 1331 1478.9
1674.2 1934.8 2272.1 2663.7 3068 3442 3750.5 3965.4 3994.2 3713.3
3008.4 1837 721.9 186.2 53.7 14.4 0
933.6 928.3 917.1 903.8 895.3 893.2 894.8 896.4 898 902.3
909.2 920.3 938.4 965.6 1004.4 1058.1 1134.2 1226.8 1342.2 1486.9
1678.4 1919.9 2212 2530.7 2856.8 3186.1 3498.3 3673.4 3553.7 3086.1
2162.5 1039.5 310.1 116.5 55.3 17 0
933.6 929.9 918.2 905.4 898.5 897.5 899.6 903.8 907.6 911.3
916.1 925.7 944.3 973.5 1017.2 1077.3 1152.3 1243.3 1357.1 1494.9
1669.4 1885.9 2139.7 2416.8 2706.2 3019 3326.5 3481.3 3318.5 2760
1743.9 685.2 196.3 93.6 50 20.2 0
933.6 931 918.7 906 900.1 899.6 903.3 910.8 917.1 920.9
924.6 934.2 951.7 981.5 1027.3 1091.6 1170.4 1265.6 1382.6 1524.1
1688 1891.7 2126.4 2389.7 2669.5 2979.7 3274.9 3390.9 3171.7 2462
1349.1 406.4 124 62.8 33.5 13.3 0
933.6 930.4 918.7 906 900.1 900.1 903.8 910.8 917.7 920.9
924.1 932 950.1 978.3 1023.5 1086.3 1164.5 1264 1381.6 1515.6
1676.8 1872.1 2105.6 2370.5 2637.6 2947.7 3249.4 3392 3206.8 2536
1436.9 451.7 130.9 68.1 35.1 12.2 0
